Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SST-800

SST-800SST-800
  • Single casing
  • Modular, flexible and proven design
  • Reverse steam flow
  • Customized steam path
  • Axial or radial exhaust
 
 

The SST-800 turbine is built up from pre-designed modules combined to a single unit for optimum matching of the required parameters. The three main modules (inlet, intermediate and exhaust section) are available in various sizes and configurations.


The complex inlet section consists of emergency stop valve, control valve, internal casing with blading and external casing. Blading in the internal casing is aligned for the steam to flow in the opposite direction to the intermediate section. The intermediate section of the turbine is highly customized. It can be designed for straight flow, or equipped with internally controlled extractions or bleeds.The exhaust section is standardized into different sizes. It is prepared for axial or downward connection for condensing, while for back pressure an upward or downward connection is provided.


Scope of supply

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations