Technical DataSST-800- Power output: up to 150 MW
- Inlet steam pressure: up to 140 bar / 2,030 psi
- Inlet steam temperature: up to 540 °C / 1,005 °F
- Rotational speed: 3,000 - 3,600 rpm
- Bleeds: up to 6 at to various pressure levels
- Abdampfbereich: 1.1 - 5.6 m²
Controlled extraction (single or double)
- Pressure: up to 45 bar / 655 psi
|