Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SST-900

SST-900SST-900
  • Single-casing, horizontally split, direct-drive
  • Modular, flexible and proven design
  • Customized steam path
  • Thermoflexible design
  • Axial exhaust
 
 

The SST-900 turbine is built from a series of proven standard components, each of which contributes to high reliability and availability. Although the turbine components are selected from standardized building blocks, the steam path, extraction/admission location, size and inlet systems are customized to fit the specific requirements of each project.


The SST-900 can be equipped with a single valve or multi-valve inlet as well as with various types of extraction control arrangements. Volutes for even steam distribution to the first inlet stage or nozzle groups around a control stage protect the main turbine casing from very hot inlet steam. A single inlet volume provides optimal performance for combined-cycle sliding pressure operation.


Scope of supply

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations