Each of the industrial steam turbines is available as a freestanding machine or as a package which includes generator (or another driven machine), gearbox, and all other auxiliary systems, normally mounted on a base frame. We can deliver each of our machines with the configuration that fits best to your needs.
Compactness and ease of installation
The 2-pole direct driven generator, used with the SST-900 steam turbine, is delivered completely assembled, ready to place on the foundation. The entire turbine also leaves our factory completely assembled, minimizing the time and manpower required for field erection work.