Technical DataSST-900All data are approximate and project-related
- Power output: up to 250 MW
- Inlet steam pressure (with reheat): up to 165 bar / 2,395 psi
- Inlet steam temperature (with reheat): up to 585 °C / 1,085 °F
- Reheat temperature: up to 565 °C / 1,050 °F
- Rotational speed: 3,000 - 3,600 rpm; HP up to 13,200 rpm
- Bleed up to 7; up to 60 bar / 870 psi
Controlled extraction
- Pressure: up to 55 bar / 800 psi
- Temperature: up to 480 °C / 895 °F
Exhaust steam conditions
- Back pressure: up to 16 bar / 230 psi
- Condensing: up to 0.6 bar / 8.5 psi
- Exhaust area: 1.7 - 10 m² - 108 sq. ft.
|