Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

A Complete Product Range

Wind turbines for Power Generation

Siemens wind turbines are the preferred solution of leading utilities and developers for large demanding on- and offshore projects, not only because of their robustness but also due to their reliability and productivity.

  

Key Characteristics of Siemens Wind Turbines
- A rugged, conservative structural design
- Fail-safe double safety systems
- Well-proven lightning protection of blades, nacelle and controller
- Automatic lubrication systems with ample suppliers
- Climate control of the internal environment (2.3 MW and up)
- Simple generator systems without slip rings
- Application of best engineering practice in all details

 

SWT-3.6-107

The SWT-3.6-107 wind turbine is the largest solution for generating clean energy: on- and offshore.

SWT-2.3-93

The SWT-2.3-93 wind turbine is a large-rotor variant of the SWT-2.3-82 VS. It provides optimum project economy for low and medium wind sites.

SWT-1.3-62

The SWT-1.3-62 wind turbine is a widely proven workhorse for small and moderate-size projects and for projects with noise or height restrictions.

SWT-2.3-82 VS

The SWT-2.3-82 VS is the CombiPitch variant of the

2.3-MW turbine. It fits a noise-restricted segment of the SWT-2.3 project portfolio.

SWT-2.3-82

The SWT-2.3-82 wind turbine is a preferred solution for utilities and other large developers and is particularly suited for high wind sites.


Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Price request for wind turbines

Jobs & Careers