Net Converter
Comply with all currently valid grid code requirements on relevant markets
Our proprietary NetConverter® power conversion system allows generator operation at variable speed, frequency and voltage while supplying power at constant frequency and voltage to the MV transformer.
The generator is connected to the MV transformer with NetConverter® power conversion system. This system provides maximum flexibility in the turbine response to voltage and frequency requirements, fault conditions, etc. and can be adapted to meet the requirements of relevant grid codes.
The power conversion system uses a number of modular water-cooled converter units in parallel mounting for easy maintenance.