Nuon Buggenum, Buggenum, Netherlands, 1993
IGCC
50 Hz
Power plant type: SCC5-2000E 1 S (253 MW) (previous: 1.V94.2)
Product: SGT5-2000E (previous: V94.2)
Scope of supply: CC plant with integrated SHELL coal gasification (hard coal and biomass blend)
- Feedstock: Imported Coal and Biomass
- Secondary fuel: Natural Gas
- Gasifier: Shell (SCGP)
- Air Separation Unit (ASU): Air Products
- Gas Cleaning: Schumacher Candle Filter; Sulfinol Desulfurization, Claus
- IGCC Configuration: Full Air and Nitrogen N2) and Water/Steam Integration
- Efficiency: 43 %
- Start up Date: With Natural Gas 1993
with Syngas 1994/1995