Power Plants1996Genelba, Marcos Paz, Buenos Aires, Argentina, 1996-1999
Combined Cycle Power Plant
50 Hz
Customer: Petrobrás
Power plant type: Multi Shaft CC 2.V94.3A
Product: V94.3A
Scope of supply: Turnkey
Nehuenco, Limache, Chile, 1996-1998
Combined Cycle Power Plant
50 Hz
Customer: Colbún S.A.
Power plant type: Multi Shaft CC 1.V94.3A + additional firing
Product: V94.3A
Scope of supply: Turnkey
Seabank 1, Bristol, United Kingdom, 1996-2000
Combined Cycle Power Plant
50 Hz
Customer: Seabank Power LTD. / Scottish & Southern Energy
Power plant type: Multi Shaft CC 2.V94.3A
Product: V94.3A
Scope of supply: Turnkey
Fuzhuo, Fuzhuo, China, 1996-1999
Steam Power Plants
50 Hz
Customer: Huaneng Power International
Scope of supply:
- Turbine Island
- delivery contract
- consortium management
Morwel, Morwell, Australia, 1996
IGCC
Customer: HRL
Power plant type: IGCC
Product: Typhoon
Värnamo, Värnamo, Sweden, 1996
IGCC
Customer: Sydkraft
Power plant type: IGCC
Product: Typhoon
Puertollano, Puertollano, 1996
IGCC
50 Hz
Power plant type: SCC5-4000F MS (300 MW (at ISO Conditions)) (previous: V94.3A Multi-shaft)
Product: SGT5-4000F (previous: V94.3)
Scope of supply: CC plant with integrated PRENFLO coal gasification (coal and petroleum coke blend)
- Feedstock: Imported Coal and Petcoke (50/50)
- Secondary Fuel: Natural Gas
- Gasifier: Prenflo
- Air Separation Unit (ASU): Air Liquide
- Gas Cleaning: Schumacher Candle Filter; MDEA Desulfurization, Claus
- IGCC Configuration: Full Air and Nitrogen (N2) and Water/Steam Integration
- Efficiency: 45% (LHV, at ISO Conditions)
- Start up Date: With Natural Gas 1996
with Syngas 1997/98
|