KMW Mainz-Wiesbaden 3, Mainz, Germany, 2001
Combined Cycle Power Plant
50 Hz
Power plant type: SCC5-4000F (398 MW) (previous: 1S.V94.3A)
Product: SGT5-4000F (previous: V94.3A)
Scope of supply: Cogeneration and district heating plant. The combined cycle power plant supplies industrial plants with process steam and provides district heating for the region, Turnkey
- Heat recovery steam generator system: Triple pressure with intermediate superheating
- Main steam parameters: 110 bar, 550°C
- Condenser pressure: 30 mbar
- Cooling method: River water cooling
- Fuel: Natural gas