Pulau Seraya, Singapore, Jurong Island, Singapore, 2002
Combined Cycle Power Plant
50 Hz
Power plant type: 2 x SCC5-4000F 1S (Single-Shaft) (740 MW (2x 370 MW)) (previous:) 1S.V94.3A
Product: SGT5-4000F (previous: V94.3A)
Scope of supply: Single shaft arrangement, Turnkey
- Heat recovery steam generator system: Triple pressure with intermediate superheating
- Main steam parameters: 121 bar, 550°C
- Reheat steam parameters: 32 bar, 550°C
- Condenser pressure: 80 mbar
- Cooling method: Fresh water cooling