Irsching, Irsching, Germany, Planned for 2010
Combined Cycle Power Plant
50 Hz
Power plant type: SCC5-8000H 1 S (Single Shaft) (530 MW )
Product: SGT5-8000H
Scope of supply: Future combined cycle featuring the new gas turbine SGT5-8000H
- Heat recovery steam generator system: triple pressure with intermediate superheating, BENSON™ type oncethrough in HP section
- Fuel: Natural gas/ fuel oil
- Efficiency: > 60%