Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Wind Power

2001

Smøla Wind FarmSmøla Wind Farm

Smøla Wind Farm, Trondheim, Norway, 2001/2002 and 2003 to 2005

Wind Farm


Customer: Statkraft SF

Power plant type: Phase I: 20 turbines with 40MW, Phase II: 48 turbines with 110.4MW

Product: SWT-2.0-76 (previous: BONUS 2 MW) ; SWT-2.3-82 (previous: BONUS 2.3 MW)

Scope of supply: Phase I: SWT-2.0-76 wind turbines, Phase II: SCT-2.3-82 wind turbines


Norway’s first wind farm, built by Siemens under difficult climatic conditions as a turnkey project.

 

 
 
King Mountain Wind FarmKing Mountain Wind Farm

King Mountain Wind Farm, Texas, USA, 2001

Wind Farm


Customer: Renewable Energy Systems Inc.

Power plant type: 214 turbines with 278.2MW.

Product: SWT-1.3-62

Scope of supply: SWT-1.3-62 wind turbines and monitoring system, installation and commissioning


Turbines sited in rows along the southeastern and northwestern edges of a mesa (a tabletop mountain) surrounded by deep ravines. Typical turbine spacing is 2.5 D and the longest row holds 56 turbines.Dust, sand and high temperatures place extraordinary demands on the wind turbines.
Consequently, the design was modified for the desert-like conditions, providing additional cooling and protection against wind-blown sand.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Jobs & Careers