Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Wind Power

2005

Braderup Wind FarmBraderup Wind Farm

Braderup Wind Farm, Schleswig-Holstein, Germany, 2005-2006

Wind Farm


Customer: Buergerwindpark

Power plant type: 8 Turbines with 23.6 MW

Product: SWT-3.6-107 (previous: BONUS 3.6 MW) and SWT-2.3-82 VS (previous: BONUS 2.3 MW VS)

Scope of supply: Repowering with 4 SWT-3.6-107 and 4 SWT-2.3-82 VS wind turbines plus monitoring system, installation and commissioning


Two different turbine models have been selected for this repowering project on the country side in Northern Germany, near to the Danish border. And one of those is the latest model in the Siemens product range, the 3.6 MW turbine for onshore and offshore applications.The Braderup Wind Farm is one of the biggest repowering projects in Germany. The new eight Siemens turbines replace 15 existing ones of 750 kW each. So the installed capacity was doubled, the number of turbines was reduced by almost 50 per cent and simultaniously the yearly production has been approximately tripled.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Jobs & Careers