Lifetime Support Solutions
The lifetime of a power plant is typically two to three times the lifetime of the automation system. Therfore a customer needs to plan reinvestments carefully and rely on the OEM for spare parts and support.
From gradual renewal of individual instrumentation components to complete modernizations: Siemens realizes software updates, migration concepts for contemporary operating and monitoring, upgrade SIMADYN and SIMATIC components or renews complete instrumentation. Only a company which can provide an entire range of solutions can also supply the optimal solution to the customer, so that the power plant is driven economically until its termination.
Benefits
- Lower the investments by prolonging the lifetime of the plant as much as possible
- Modernized components have a lower risk of breakdowns and a correspondingly higher availability
- Increased automation lowers operating costs