Parallel Repowering
In the parallel repowering concept, the original boiler will remain in operation. Additionally to the original steam source, a topping cycle will be added. Compared to the full repowering concept, this repowering scheme achieves slightly lower efficiency. Due to the two independent steam sources for the steam turbine, this concept provides a higher fuel flexibility and also greater flexibility in respect to load variations.